For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KOLST MUTTERN 2 - Hexagon nut (for piston rod)
Bill of material
K-07152209
DES
Identifier
K-07152209
FZ
For cylinders
5.DMD.
KOLBEN
Piston Ø
80 - 100 mm
GEW
Piston rod thread
M20x1,5
CH
30 mm
H
9 mm
GW
Weight
32.0 g
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.